1
magneta

Electromagnetic clutches 0.3 – 3.6 Nm, Shaft-mounted clutch, Type 14.100.--.303

Manufacturer magneta
Description Electromagnetic clutches 0.3 – 3.6 Nm, Shaft-mounted clutch, Type 14.100.--.303
Part number 14.100.03.303
Product selection
Selector Type Size M (N.m) b (mm) b1 (mm) c1 (mm) d1 (mm) d6 (mm) d7 (mm) d11 H9 (mm) d14 (mm) f (mm) f2 (mm) g DIN 916 l (mm) n (mm) s1 (mm) s2 (mm) s3 (mm) S Lu (mm) u (mm) v (mm) w (mm) x (mm) y (mm) tw (mm) Stator m (kg) Armature m (kg)
1 14.100.01.303 01 0.3 15.7 22 1 24.5 17.5 10 5 14 0 2.7 M3 0 0.8 2x4.5 2x2.1 2x3.7 0.1 13.8 14.5 2.1 8 3.5 0.03 0.04 0.005
2 14.100.02.303 02 0.6 15.7 22.5 1.5 31 19.5 12.5 5 16 4 2.5 M3 8 0.8 2x5 2x2.1 2x3.7 0.1 18 21 2.25 8 3.5 0.03 0.064 0.009
3 14.100.03.303 03 0.9 18.7 26 1.5 34 23 15 5 18 4.5 2.5 M3 10 1.2 3x6 3x2.6 3x4.5 0.15 20 23 2.4 8 3.5 0.03 0.094 0.011
4 14.100.04.303 04 1.8 22 31 1.5 43 30 21 6 25 5.5 3 M4 12 1.6 3x6.5 3x3.1 3x5 0.15 23 26 2.95 8 3.5 0.03 0.18 0.023
5 14.100.05.303 05 3.6 23.2 34 1.5 54 38 29 10 32 5.5 4.5 M5 12 1.6 3x6.5 3x3.1 3x5 0.2 28 31 3 8 3.5 0.03 0.267 0.033
Type
Size
M (N.m)
b (mm)
b1 (mm)
c1 (mm)
d1 (mm)
d6 (mm)
d7 (mm)
d11 H9 (mm)
d14 (mm)
f (mm)
f2 (mm)
g DIN 916
l (mm)
n (mm)
s1 (mm)
s2 (mm)
s3 (mm)
S Lu (mm)
u (mm)
v (mm)
w (mm)
x (mm)
y (mm)
tw (mm)
Stator m (kg)
Armature m (kg)
Contact the supplier
magneta Manufacturer of electromagnetic clutches and brakes
magneta GmbH & Co KG