1

Hydraulic power units PO 4 500 bar

Manufacturer LUKAS Hydraulik
type PO4-4-NA 500
reference 84112/12
weight [ kg ] 22
Product selection
Selector type Order no. Oil capacity standard-max. [l] usable oil capacity standard-max.[l] delivery low pressure [l/min] switchover pressure Mpa delivery high pressure [l/min] motor electric protection according to DIN 40050 weight (kg)
1 PO4-4-NA 500 84112/12 5 4 2,1 5 0,24 230 V/50 Hz 0,55kW IP 20 22
2 PO4-4-NA 500 F 84112/14 5 4 2,1 5 0,24 230 V/50 Hz 0,55kW IP 20 22,5
3 PO4-4-N3/N4 500 84112/13 5 4 2,1 5 0,24 230 V/50 Hz 0,55kW IP 20 22,2
4 PO4-4-N3/N4 500 F 84112/15 5 4 2,1 5 0,24 230 V/50 Hz 0,55kW IP 20 22,7
5 PO4-4-L2_2 500 F 84112/2403 5 4 2,1 5 0,24 230 V/50 Hz 0,55kW IP 20 23
6 PO4-4-G2_2 500 F 84112/2503 5 4 2,1 5 0,24 230 V/50 Hz 0,55kW IP 20 23
type
Order no.
Oil capacity standard-max. [l]
usable oil capacity standard-max.[l]
delivery low pressure [l/min]
switchover pressure Mpa
delivery high pressure [l/min]
motor
electric protection according to DIN 40050
weight (kg)
Contact the supplier
LUKAS Hydraulik Germany's finest hydraulics
LUKAS Hydraulik GmbH