2

Flat cylinders LZF 700 bar

Manufacturer LUKAS Hydraulik
type Flat cylinders LZF 700 bar
reference 84141/2901
Product selection
Selector type Order no. lifting capacity (kN) stroke (mm) piston area (cm²) oil capacity (L) A (mm) B (mm) C (mm) E (mm) N (mm) U (mm) V (mm) PX PL (mm) weight [ kg ] (kg)
1 LZF 25/10 84141/2901 251 10 50.3 0.05 37 130 70 15.5 600 G 1/4 3.7
2 LZF 40/10 84141/3301 393 10 78.5 0.08 41 156 90 17.5 1000 G 1/4 5.9
3 LZF 63/10 84141/3701 613 10 122.7 0.12 46 188 115 21 1500 G 1/4 9.8
4 LZF 100/16 84141/4103 1005 16 201.1 0.32 59 250 150 25 372 152 1800 M 18x1,5 44 22.5
5 LZF 160/16 84141/4503 1571 16 314.2 0.5 73 300 185 30 430 152 2000 M 18x1,5 44 39.8
type
Order no.
lifting capacity (kN)
stroke (mm)
piston area (cm²)
oil capacity (L)
A (mm)
B (mm)
C (mm)
E (mm)
N (mm)
U (mm)
V (mm)
PX
PL (mm)
weight [ kg ] (kg)
Contact the supplier
LUKAS Hydraulik Germany's finest hydraulics
LUKAS Hydraulik GmbH