3

Double-acting hollow piston cylinder LZMH / LZOH 500 bar

Manufacturer LUKAS Hydraulik
type Double-acting hollow piston cylinder LZMH / LZOH 500 bar
reference 84142/3414
Product selection
Selector type Order no. lifting capacity (kN) stroke (mm) piston area (cm²) oil capacity (L) A (mm) B (mm) C (mm) D (mm) E (mm) F [mm] G (mm) J (mm) o (mm) PX PL (mm) weight [ kg ] (kg)
1 LZMH 40/200-37 84142/3414 377 200 75.4 0.6 375 150 80 37 23 M 150x3 50 14 70 M 18x1,5 44 34
2 LZMH 63/200-59 84142/3814 632 200 126.5 1.1 415 205 115 59 30 M 205x4 60 15 85 M 18x1,5 44 63
3 LZOH 100/200-74 84142/4114 1178 200 235.6 2.5 435 270 160 74 30 17 90 M 18x1,5 44 10
type
Order no.
lifting capacity (kN)
stroke (mm)
piston area (cm²)
oil capacity (L)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F [mm]
G (mm)
J (mm)
o (mm)
PX
PL (mm)
weight [ kg ] (kg)
Contact the supplier
LUKAS Hydraulik Germany's finest hydraulics
LUKAS Hydraulik GmbH