LUKAS Hydraulik
By LUKAS Hydraulik


Double-acting high-tonnage cylinders LHC 700 bar

Manufacturer LUKAS Hydraulik
type Double-acting high-tonnage cylinders LHC 700 bar
reference 84148/9945-75
CAD models
Share

Product selection

Index Selector type Order no. lifting capacity (kN) pulling force (kN) stroke (mm) piston area (cm²) oil capacity (L) A (mm) B (mm) C (mm) E (mm) J (mm) O (mm) X1 (mm) PX PL (mm) weight [ kg ] (kg)
1 13 HDCR 140-75/50 84148/9945-10 1407 742 50 201 1 201 200 110 35 6 60 88 3/8-18 NPT 72 44
2 14 HDCR 140-75/100 84148/9945-11 1407 742 100 201 2.01 251 200 110 35 6 60 88 3/8-18 NPT 72 51
3 15 HDCR 140-75/150 84148/9945-12 1407 742 150 201 3.01 306 200 110 35 6 65 88 3/8-18 NPT 72 59
4 16 HDCR 140-75/200 84148/9945-13 1407 742 200 201 4.02 356 200 110 35 6 65 88 3/8-18 NPT 72 66
5 17 HDCR 140-75/250 84148/9945-14 1407 742 250 201 5.02 411 200 110 35 6 70 88 3/8-18 NPT 72 74
6 18 HDCR 140-75/300 84148/9945-15 1407 742 300 201 6.03 461 200 110 35 6 70 88 3/8-18 NPT 72 81
7 19 HDCR 220-110/50 84148/9945-20 2199 1122 50 314 1.57 216 250 140 40 6 70 111.5 3/8-18 NPT 72 75
8 20 HDCR 220-110/100 84148/9945-21 2199 1122 100 314 3.14 266 250 140 40 6 70 111.5 3/8-18 NPT 72 86
9 21 HDCR 220-110/150 84148/9945-22 2199 1122 150 314 4.71 326 250 140 40 6 75 111.5 3/8-18 NPT 72 101
10 31 HDCR 220-110/200 84148/9945-23 2199 1122 200 314 6.28 376 250 140 40 6 75 111.5 3/8-18 NPT 72 112
11 32 HDCR 220-110/250 84148/9945-24 2199 1122 250 314 7.85 436 250 140 40 6 80 111.5 3/8-18 NPT 72 127
12 33 HDCR 220-110/300 84148/9945-25 2199 1122 300 314 9.42 486 250 140 40 6 80 111.5 3/8-18 NPT 72 139
13 68 HDCR 350-120/50 84148/9945-40 3436 1237 50 491 2.45 231 310 200 50 6 75 178 3/8-18 NPT 72 127
14 69 HDCR 350-120/100 84148/9945-41 3436 1237 100 491 4.91 281 310 200 50 6 75 178 3/8-18 NPT 72 148
15 70 HDCR 350-120/150 84148/9945-42 3436 1237 150 491 7.35 341 310 200 50 6 80 178 3/8-18 NPT 72 175
16 71 HDCR 350-120/200 84148/9945-43 3436 1237 200 491 9.82 391 310 200 50 6 80 178 3/8-18 NPT 72 195
17 72 HDCR 350-120/250 84148/9945-44 3436 1237 250 491 12.28 451 310 200 50 6 85 178 3/8-18 NPT 72 222
18 73 HDCR 350-120/300 84148/9945-45 3436 1237 300 491 14.73 501 310 200 50 6 85 178 3/8-18 NPT 72 243
19 74 HDCR 430-160/50 84148/9945-50 4310 1649 50 616 3.08 248 340 220 55 8 85 178 3/8-18 NPT 72 164
20 75 HDCR 430-160/100 84148/9945-51 4310 1649 100 616 6.16 298 340 220 55 8 85 178 3/8-18 NPT 72 188
21 76 HDCR 430-160/150 84148/9945-52 4310 1649 150 616 9.24 353 340 220 55 8 85 178 3/8-18 NPT 72 215
22 77 HDCR 430-160/200 84148/9945-53 4310 1649 200 616 12.32 403 340 220 55 8 85 178 3/8-18 NPT 72 239
23 78 HDCR 430-160/250 84148/9945-54 4310 1649 250 616 15.4 458 340 220 55 8 85 178 3/8-18 NPT 72 266
24 79 HDCR 430-160/300 84148/9945-55 4310 1649 300 616 18.48 508 340 220 55 8 85 178 3/8-18 NPT 72 290
25 80 HDCR 560-215/50 84148/9945-60 5629 2194 50 804 4.02 268 390 250 65 8 90 200 3/8-18 NPT 72 234
26 81 HDCR 560-215/100 84148/9945-61 5629 2194 100 804 8.04 318 390 250 65 8 90 200 3/8-18 NPT 72 266
27 82 HDCR 560-215/150 84148/9945-62 5629 2194 150 804 12.06 373 390 250 65 8 90 200 3/8-18 NPT 72 301
28 83 HDCR 560-215/200 84148/9945-63 5629 2194 200 804 16.08 423 390 250 65 8 90 200 3/8-18 NPT 72 332
29 84 HDCR 560-215/250 84148/9945-64 5629 2194 250 804 20.1 488 390 250 65 8 100 200 3/8-18 NPT 72 377
30 85 HDCR 560-215/300 84148/9945-65 5629 2194 300 804 24.12 538 390 250 65 8 100 200 3/8-18 NPT 72 408
31 86 HDCR 670-240/50 84148/9945-70 6734 2425 50 962 4.81 283 430 280 65 8 95 200 3/8-18 NPT 72 304
32 87 HDCR 670-240/100 84148/9945-71 6734 2425 100 962 9.62 333 430 280 65 8 95 200 3/8-18 NPT 72 343
33 88 HDCR 670-240/150 84148/9945-72 6734 2425 150 962 14.43 398 430 280 65 8 100 200 3/8-18 NPT 72 400
34 89 HDCR 670-240/200 84148/9945-73 6734 2425 200 962 19.24 448 430 280 65 8 100 200 3/8-18 NPT 72 439
35 90 HDCR 670-240/250 84148/9945-74 6734 2425 250 962 24.05 508 430 280 65 8 105 200 3/8-18 NPT 72 490
36 91 HDCR 670-240/300 84148/9945-75 6734 2425 300 962 28.86 558 430 280 65 8 105 200 3/8-18 NPT 72 530
37 92 HDCR 880-310/50 84148/9945-80 8759 3167 50 1257 6.28 310 490 320 70 10 115 250 3/8-18 NPT 72 434
38 93 HDCR 880-310/100 84148/9945-81 8759 3167 100 1257 12.57 360 490 320 70 10 115 250 3/8-18 NPT 72 485
39 94 HDCR 880-310/150 84148/9945-82 8759 3167 150 1257 18.85 420 490 320 70 10 115 250 3/8-18 NPT 72 551
40 95 HDCR 880-310/200 84148/9945-83 8759 3167 200 1257 25.14 470 490 320 70 10 115 250 3/8-18 NPT 72 602
41 96 HDCR 880-310/250 84148/9945-84 8759 3167 250 1257 31.43 530 490 320 70 10 115 250 3/8-18 NPT 72 668
42 97 HDCR 880-310/300 84148/9945-85 8759 3167 300 1257 37.71 580 490 320 70 10 115 250 3/8-18 NPT 72 719
43 98 HDCR 1100-400/50 84148/9945-90 11132 4008 50 1590 7.95 330 550 360 80 10 125 325 3/8-18 NPT 72 584
44 99 HDCR 1100-400/100 84148/9945-91 11132 4008 100 1590 15.9 380 550 360 80 10 125 325 3/8-18 NPT 72 648
45 100 HDCR 1100-400/150 84148/9945-92 11132 4008 150 1590 23.85 440 550 360 80 10 125 325 3/8-18 NPT 72 731
46 101 HDCR 1100-400/200 84148/9945-93 11132 4008 200 1590 31.8 490 550 360 80 10 125 325 3/8-18 NPT 72 795
47 102 HDCR 1100-400/250 84148/9945-94 11132 4008 250 1590 39.75 550 550 360 80 10 125 325 3/8-18 NPT 72 878
48 103 HDCR 1100-400/300 84148/9945-95 11132 4008 300 1590 47.7 600 550 360 80 10 125 325 3/8-18 NPT 72 943
stroke (mm)

Contact the supplier

LUKAS Hydraulik

LUKAS Hydraulik

Germany's finest hydraulics

Google Map