1
LUGAND Aciers

Tirette d'éjection mâle

Fabricant LUGAND Aciers
Type Maxi 421
Référence 44 40 754
Product selection
Selector Référence Type A C (mm) D (mm) E (mm) Force de traction (kg)
1 44 40 710 Micro 301 M10 X 1,5 22.8 20 45.5 1500
2 44 40 712 Micro 301 M12 X 1,5 22.8 20 45.5 1500
3 44 40 714 Micro 301 M14 X 2 22.8 20 45.5 1500
4 44 40 716 Micro 301 M16 X 2 22.8 20 45.5 1500
5 44 40 722 Mignon 401 M10 X 1,5 25.8 20 55 2400
6 44 40 724 Mignon 401 M12 X 1,75 25.8 20 55 2400
7 44 40 726 Mignon 401 M14 X 2 25.8 20 55 2400
8 44 40 728 Mignon 401 M16 X 2 25.8 20 55 2400
9 44 40 734 Normal 411 M16 X 2 35 25 68 3200
10 44 40 736 Normal 411 M18 X 2,5 35 25 68 3200
11 44 40 738 Normal 411 M20 X 2,5 35 25 68 3200
12 44 40 740 Normal 411 M24 X 3 35 25 68 3200
13 44 40 742 Normal 411 M27 X 3 35 25 68 3200
14 44 40 744 Normal 411 M30 X 3,5 35 25 68 3200
15 44 40 750 Maxi 421 M24 X 3 43 30 82.5 10000
16 44 40 752 Maxi 421 M27 X 3 43 30 82.5 10000
17 44 40 754 Maxi 421 M30 X 3,5 43 30 82.5 10000
18 44 40 756 Maxi 421 M36 X 4 43 30 82.5 10000
Référence
Type
A
C (mm)
D (mm)
E (mm)
Force de traction (kg)
Contact the supplier
LUGAND Aciers
LUGAND Aciers
Users Who Downloaded This Product Also Downloaded
Page