You are about to be redirected to SamacSys website to finalize your request.Please make sure this software has been installed.
Product selection
Selector
d1
Référence
b1 (mm)
s1 (mm)
l4 (mm)
l1 (mm)
R (mm)
h (mm)
M
d2
F1 (N)
F2 (N)
Matière
1
13
44 40 004
6.6
10
4.3
1.4
0.35
1
FHC M2x16
M3
28
34
1.2842, ≈ 60 HRC.
2
18
44 40 007
9.6
14
6
2
0.5
1.8
FHC M3x20
M4
38
42
1.2842, ≈ 60 HRC.
3
27
44 40 010
14.6
21
9
3
0.75
2.8
FHC M4x28
M5
38
92
1.2842, ≈ 60 HRC.
d1
Référence
b1 (mm)
s1 (mm)
l4 (mm)
l1 (mm)
R (mm)
h (mm)
M
d2
F1 (N)
F2 (N)
Matière
Product Description
Température maxi 100 °C.
Contact the supplier
LUGAND Aciers
LUGAND Aciers
LUGAND Aciers
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.General Terms of Use