You are about to be redirected to SamacSys website to finalize your request.Please make sure this software has been installed.
Product selection
Selector
d1
Référence
b1 (mm)
s1 (mm)
l4 (mm)
l1 (mm)
R (mm)
h (mm)
M
d2
F1 (N)
F2 (N)
Matière
1
13
44 40 001
6.6
10
4.3
1.4
0.35
1
FHC M2 X 16
M3
28
34
1.2842, ≈ 60 HRC
2
18
44 40 002
9.6
14
6
2
0.5
1.8
FHC M3 x20
M4
38
42
1.2842, ≈ 60 HRC
3
27
44 40 003
14.6
21
9
3
0.75
2.8
FHC M4 X 28
M5
38
92
1.2842, ≈ 60 HRC
d1
Référence
b1 (mm)
s1 (mm)
l4 (mm)
l1 (mm)
R (mm)
h (mm)
M
d2
F1 (N)
F2 (N)
Matière
Contact the supplier
LUGAND Aciers
LUGAND Aciers
LUGAND Aciers
Users Who Downloaded This Product Also Downloaded
Page
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.General Terms of Use