LÜDECKE GmbH
By LÜDECKE GmbH

US-Claw Couplings with blank end

Manufacturer LÜDECKE GmbH
Description Blank end, without chain, malleable iron zinc-plated and yellow passivated, claw distance 41mm, seal NBR
Article No UDM
Temperature -40°C - +95°C
Max. working pressure PN 10 bar
Media Air a.o.
Quantity 10
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map