LÜDECKE GmbH
By LÜDECKE GmbH

Straight-Way Valves without lever stop, without exhaust, on request with exhaust

Manufacturer LÜDECKE GmbH
Description Straight Way Valve 2 x G 1/2 f
Article No DU 12
Temperature -15°C - +80°C
Max. working pressure PN 10 bar
Media Compressed air
Quantity 1
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map