LÜDECKE GmbH
By LÜDECKE GmbH

Series ESME DN 5 - Plugs with hose squeeze nut and bulkhead screwing

Manufacturer LÜDECKE GmbH
Description Series ESME DN 5, Plug Hose 4x6 bulkhead, Stainless Steel 1.4305, straight-through
Article No ESME 4 SQSV
Temperature -15°C - +150°C
DN DN 5
Type of valve Straight-through
Max. working pressure PN 35 bar
Media Various
Quantity 5
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map