LÜDECKE GmbH
By LÜDECKE GmbH

Series ESME DN 5 - Plugs with female thread

Manufacturer LÜDECKE GmbH
Description Series ESME DN 5, Plug G 1/8 f, Stainless Steel 1.4305, straight-through
Article No ESME 18 NI
Temperature -15°C - +150°C
DN DN 5
Type of valve Straight-through
Max. working pressure PN 35 bar
Media Various
Quantity 5
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map