LÜDECKE GmbH
By LÜDECKE GmbH

Series ESK DN 7.5 - Plugs with male thread

Manufacturer LÜDECKE GmbH
Description Series ESK DN 7,5, Plug R 1/4 m, Steel hardened nickel plated, straight-through
Article No ESK 14 NAS
Temperature -20°C - +100°C
DN DN 7,5
Type of valve Straight-through
Max. working pressure PN 35 bar
Media Air a.o.
Quantity 10
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map