LÜDECKE GmbH
By LÜDECKE GmbH

Series ESI1A DN 7.4 - Plugs with hose barb

Manufacturer LÜDECKE GmbH
Description Series ESI1A DN 7,4, Plug Hose i.D. 6, Brass MS 58 nickel-plated, straight-through, breathing air, sleeve-lock
Article No ESI1A 6 S
Temperature -20°C - +100°C
DN DN 7,4
Type of valve Straight-through
Max. working pressure PN 35 bar
Media Air a.o.
Quantity 10
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map