LÜDECKE GmbH
By LÜDECKE GmbH

Series ESHM DN 6 - Couplings with plug DN 9 - ESH Sybarb Adapters and ESHM-ESD Sybarb Adapter

Manufacturer LÜDECKE GmbH
Description Series ESHM DN 6, Coupling DN 6 - Plug DN 9, Brass MS 58, straight-through
Article No ESHMK-ESHS
Temperature -20°C - +200°C
DN DN 6
Operation One-hand
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 5
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map