LÜDECKE GmbH
By LÜDECKE GmbH

Series ESHG DN 13 - Couplings with straight male thread (inner cone DIN 3863)

Manufacturer LÜDECKE GmbH
Description Series ESHG DN 13, Coupling G 1/2 m, Brass MS 58, straight-through
Article No ESHG 12 A
Temperature -20°C - +200°C
DN DN 13
Operation One-hand
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 1
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map