LÜDECKE GmbH
By LÜDECKE GmbH

Series ESHE DN 9 - Couplings with 45° standard hose barb

Manufacturer LÜDECKE GmbH
Description Series ESHE DN 9, Coupling Hose i.D. 13, 45°, Stainless Steel 1.4305, straight-through
Article No ESHE 13 TL-45
Temperature -20°C - +200°C
DN DN 9
Operation One-hand
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 1
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map