LÜDECKE GmbH
By LÜDECKE GmbH

Series ESDMT DN 6 - Couplings with 45° standard hose barb

Manufacturer LÜDECKE GmbH
Description Series ESDMT DN 6, Coupling Hose i.D. 9, 45°, Brass MS 58, straight-through
Article No ESDMT 9 TL45
Temperature -20°C - +220°C
DN DN 6
Operation One-hand
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 5
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map