LÜDECKE GmbH
By LÜDECKE GmbH

Series ESDM DN 6 - Plug Tubes for countersunk mould threads

Manufacturer LÜDECKE GmbH
Description Series ESDM DN 6, Plug , Brass MS 58, straight-through
Article No ESDM 68 R
Temperature -20°C - +200°C
DN DN 6
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 10
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map