LÜDECKE GmbH
By LÜDECKE GmbH

Series ESCBE DN 9 - Couplings with male thread

Manufacturer LÜDECKE GmbH
Description Series ESCBE9 DN 9, Coupling, G 3/8 m, Stainless Steel 1.4305, dripless
Article No ESCBE9 38 AAB
Temperature -20°C - +200°C
DN DN 9
Operation One-hand
Type of valve Dripless
Flow Capacity 47 l/min
Max. working pressure PN 35 bar
Media Liquid media
Quantity 1
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map