LÜDECKE GmbH
By LÜDECKE GmbH

Series ESAC DN 8 - Couplings with hose barb

Manufacturer LÜDECKE GmbH
Description Series ESAC DN 8, Coupling Hose i.D. 6, Brass MS 58 nickel-plated, single shut-off
Article No ESAC 6 T
Temperature -20°C - +100°C
DN DN 8
Operation One-hand
Type of valve Single shut-off
Flow Capacity 1650 l/min
Max. working pressure PN 35 bar
Media Air a.o.
Quantity 5
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map