LÜDECKE GmbH
By LÜDECKE GmbH

Plugs with hose barb

Manufacturer LÜDECKE GmbH
Description Series WPN DN 9, WaterProfi Plug Hose i.D. 13, Brass MS 58 nickel-plated
Article No WPN 13 S
Temperature up to +95°C
DN DN 9
Type of valve Straight-through
Max. working pressure PN 16 bar
Media Water
Quantity 5
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map