LÜDECKE GmbH
By LÜDECKE GmbH

Claw Couplings with female thread (DIN 3489)

Manufacturer LÜDECKE GmbH
Description Claw Coupling DIN 3489, G 3/8 f, stainless steel 1.4401, claw distance 42 mm, seal FKM
Article No EKI 38 V
Temperature -30°C - +200°C
Max. working pressure PN 16 bar
Media Chemical media
Quantity 1
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map