TLQ28.FF

Square roller telescopic slides (threaded fixing holes)

Manufacturer LTS - Linear and Telescopic Slides
Description Square roller telescopic slides (threaded fixing holes)
Part Number TLQ.28.FF-450
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n)
1 TLQ.28.FF-450 450 450 602 464 232
2 TLQ.28.FF-530 530 530 1138 877 438
3 TLQ.28.FF-610 610 610 1335 1029 404
4 TLQ.28.FF-690 690 690 1458 958 366
5 TLQ.28.FF-770 770 770 1552 877 335
6 TLQ.28.FF-850 850 850 1626 808 309
7 TLQ.28.FF-930 930 930 1687 750 286
8 TLQ.28.FF-1010 1010 1010 1737 699 267
9 TLQ.28.FF-1090 1090 1090 1779 655 250
10 TLQ.28.FF-1170 1170 1170 1814 616 235
11 TLQ.28.FF-1250 1250 1250 1845 581 222
12 TLQ.28.FF-1330 1330 1330 1872 550 210
13 TLQ.28.FF-1410 1410 1410 1896 522 200
14 TLQ.28.FF-1490 1490 1490 1917 497 190
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Contact the supplier
LTS - Linear and Telescopic Slides Linear and Telescopic Slides Limited (LTS) is an engineering orientated and technically biased supplier of innovative telescopic slides linear rails solutions. Our core members of staff are highly qualified individuals with comprehensive industry experience in the field of linear motion.
Linear and Telescopic Slides Limited