TSQR43S

Square ball-cage telescopic slides with robust stoppers (c’sunk holes)

Manufacturer LTS - Linear and Telescopic Slides
Description Square ball-cage telescopic slides with robust stoppers (c’sunk holes)
Part Number TSQR.43S.-210
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n) Weight (kg)
1 TSQR.43S.-210 210 225 968 636 410 1,9
2 TSQR.43S.-290 290 290 1657 1098 709 2,7
3 TSQR.43S.-370 370 385 1891 1246 804 3,4
4 TSQR.43S.-450 450 450 2583 1710 1104 4,2
5 TSQR.43S.-530 530 545 3289 2187 1105 4,9
6 TSQR.43S.-610 610 610 4005 2670 992 5,7
7 TSQR.43S.-690 690 705 4727 3158 901 6,4
8 TSQR.43S.-770 770 770 4924 2733 774 7,2
9 TSQR.43S.-850 850 865 5642 2532 717 7,9
10 TSQR.43S.-930 930 930 6363 2359 668 8,7
11 TSQR.43S.-1010 1010 1025 7088 2208 625 9,4
12 TSQR.43S.-1090 1090 1090 7816 2075 587 10,2
13 TSQR.43S.-1170 1170 1185 8545 1957 554 10,9
14 TSQR.43S.-1250 1250 1250 9277 1852 524 11,7
15 TSQR.43S.-1330 1330 1345 9450 1690 478 12,4
16 TSQR.43S.-1410 1410 1410 10178 1611 456 13,2
17 TSQR.43S.-1490 1490 1505 10908 1539 436 13,9
18 TSQR.43S.-1570 1570 1570 11639 1473 417 14,7
19 TSQR.43S.-1650 1650 1665 12371 1413 400 15,4
20 TSQR.43S.-1730 1730 1730 13104 1357 384 16,2
21 TSQR.43S.-1810 1810 1825 13838 1306 370 16,9
22 TSQR.43S.-1890 1890 1890 14001 1223 346 17,7
23 TSQR.43S.-1970 1970 1985 14733 1181 334 18,4
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Weight (kg)
Contact the supplier
LTS - Linear and Telescopic Slides Linear and Telescopic Slides Limited (LTS) is an engineering orientated and technically biased supplier of innovative telescopic slides linear rails solutions. Our core members of staff are highly qualified individuals with comprehensive industry experience in the field of linear motion.
Linear and Telescopic Slides Limited