Sliders series PA.26

Manufacturer LTS - Linear and Telescopic Slides
Description Slider for LAZ26 and LAX26 sheet iron rails
Part number PAZ26
Mass 100 g
Product selection
Selector Code Co rad (N) Co ax (N) Mx (N.m) My (N.m) Mz (N.m) Weight (g)
1 PAZ26 800 400 3 9 12 100
2 PAX26 800 400 3 9 12 100
7 PAN26-3 1120 380 3 9 16 100
9 PAN26-3T 1120 380 3 9 16 110
10 PAN26-5 1520 540 5 15 45 140
12 PAN26-5T 1520 540 5 15 45 150
Code
Co rad (N)
Co ax (N)
Mx (N.m)
My (N.m)
Mz (N.m)
Weight (g)
Contact the supplier
LTS - Linear and Telescopic Slides Linear and Telescopic Slides Limited (LTS) is an engineering orientated and technically biased supplier of innovative telescopic slides linear rails solutions. Our core members of staff are highly qualified individuals with comprehensive industry experience in the field of linear motion.
Linear and Telescopic Slides Limited