TLRS18

Left telescopic slides

Manufacturer LTS - Linear and Telescopic Slides
Description Left telescopic slides
Part Number TLRS.18-290
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Weight (kg)
1 TLRS.18-290 290 290 731 355 0,9
2 TLRS.18-370 370 370 969 470 1,2
3 TLRS.18-450 450 450 1,115 541 1,4
4 TLRS.18-530 530 530 1,214 589 1,6
5 TLRS.18-610 610 610 1,286 623 1,9
6 TLRS.18-690 690 690 1,324 642 2,1
7 TLRS.18-770 770 770 1,344 652 2,3
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Weight (kg)
Contact the supplier
LTS - Linear and Telescopic Slides Linear and Telescopic Slides Limited (LTS) is an engineering orientated and technically biased supplier of innovative telescopic slides linear rails solutions. Our core members of staff are highly qualified individuals with comprehensive industry experience in the field of linear motion.
Linear and Telescopic Slides Limited