TSH43

Ball-cage telescopic slides

Manufacturer LTS - Linear and Telescopic Slides
Description Ball-cage telescopic slides
Part Number TSH43-1410
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n) Weight (kg)
1 TSH43-530 530 545 3490 2187 1266 7,3
2 TSH43-610 610 625 3824 2393 1385 8,3
3 TSH43-690 690 705 4468 2799 1621 9,5
4 TSH43-770 770 785 5112 3206 1856 10,5
5 TSH43-850 850 865 5758 3614 2092 11,7
6 TSH43-930 930 945 6404 4022 2329 12,7
7 TSH43-1010 1010 1025 7051 4431 2565 13,9
8 TSH43-1090 1090 1105 7698 4808 2802 15,0
9 TSH43-1170 1170 1185 8028 4495 2919 16,1
10 TSH43-1250 1250 1265 8675 4220 2903 17,2
11 TSH43-1330 1330 1345 9322 3977 2736 18,3
12 TSH43-1410 1410 1425 9969 3761 2587 19,4
13 TSH43-1490 1490 1505 10617 3567 2453 20,5
14 TSH43-1570 1570 1585 11265 3392 2333 21,6
15 TSH43-1650 1650 1665 11913 3233 2224 22,7
16 TSH43-1730 1730 1745 12240 3089 2124 23,8
17 TSH43-1810 1810 1825 12888 2956 2033 24,9
18 TSH43-1890 1890 1905 13536 2835 1950 26,0
19 TSH43-1970 1970 1985 14184 2723 1873 27,1
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Weight (kg)
Contact the supplier
LTS - Linear and Telescopic Slides Linear and Telescopic Slides Limited (LTS) is an engineering orientated and technically biased supplier of innovative telescopic slides linear rails solutions. Our core members of staff are highly qualified individuals with comprehensive industry experience in the field of linear motion.
Linear and Telescopic Slides Limited