TSH28

Ball-cage telescopic slides

Manufacturer LTS - Linear and Telescopic Slides
Description Ball-cage telescopic slides
Part Number TSH28-850
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n) Weight (kg)
1 TSH28-290 290 295 868 577 336 1,8
2 TSH28-370 370 380 1143 762 443 2,3
3 TSH28-450 450 460 1525 1020 593 2,8
4 TSH28-530 530 540 1802 1206 701 3,3
5 TSH28-610 610 620 2187 1466 853 3,8
6 TSH28-690 690 700 2464 1652 961 4,3
7 TSH28-770 770 780 2851 1913 1113 4,8
8 TSH28-850 850 860 3128 2099 1221 5,3
9 TSH28-930 930 940 3515 2361 1374 5,8
10 TSH28-1010 1010 1020 3792 2546 1423 6,3
11 TSH28-1090 1090 1100 4068 2370 1322 6,8
12 TSH28-1170 1170 1180 4456 2213 1235 7,3
13 TSH28-1250 1250 1260 4733 2076 1158 7,8
14 TSH28-1330 1330 1340 5121 1955 1091 8,2
15 TSH28-1410 1410 1420 5397 1847 1031 8,7
16 TSH28-1490 1490 1500 5785 1750 977 9,2
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Weight (kg)
Contact the supplier
LTS - Linear and Telescopic Slides Linear and Telescopic Slides Limited (LTS) is an engineering orientated and technically biased supplier of innovative telescopic slides linear rails solutions. Our core members of staff are highly qualified individuals with comprehensive industry experience in the field of linear motion.
Linear and Telescopic Slides Limited