TLS28

Ball-cage telescopic slides

Manufacturer LTS - Linear and Telescopic Slides
Description Ball-cage telescopic slides
Part Number TLS28-1170
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Weight (kg)
1 TLS28-290 290 295 867 577 1,7
2 TLS28-370 370 380 1143 761 2,2
3 TLS28-450 450 460 1525 1020 2,6
4 TLS28-530 530 540 1802 1205 3,1
5 TLS28-610 610 620 2187 1465 3,6
6 TLS28-690 690 700 2464 1651 4,1
7 TLS28-770 770 780 2850 1913 4,5
8 TLS28-850 850 860 3127 2098 5
9 TLS28-930 930 940 3514 2222 5,5
10 TLS28-1010 1010 1020 3791 2053 5,9
11 TLS28-1090 1090 1100 4068 1907 6,4
12 TLS28-1170 1170 1180 4455 1781 6,9
13 TLS28-1250 1250 1260 4732 1671 7,4
14 TLS28-1330 1330 1340 5120 1573 7,7
15 TLS28-1410 1410 1420 5397 1486 8,2
16 TLS28-1490 1490 1500 5785 1409 8,7
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Weight (kg)
Contact the supplier
LTS - Linear and Telescopic Slides Linear and Telescopic Slides Limited (LTS) is an engineering orientated and technically biased supplier of innovative telescopic slides linear rails solutions. Our core members of staff are highly qualified individuals with comprehensive industry experience in the field of linear motion.
Linear and Telescopic Slides Limited