SF28

Ball-cage linear rail

Manufacturer LTS - Linear and Telescopic Slides
Description Ball-cage linear rail (BALLRACE)
Part Number SF28-60-350-450
Product selection
Selector Part Number Length slider (mm.) Stroke H (mm.) Length slider L (mm) Dynamic coefficient C (N) Load capacity Co rad (N) Load capacity Co ax (N)
1 SF28-60-350-450 60 350 450 3672 3600 2280
2 SF28-80-490-610 80 490 610 4896 4800 3040
3 SF28-130-840-1010 130 840 1010 7956 7800 4940
4 SF28-210-1080-1330 210 1080 1330 12852 12600 7980
5 SF28-290-1160-1490 290 1160 1490 17748 17400 11020
6 SF28-370-1080-1490 370 1080 1490 22644 22200 14060
7 SF28-450-1160-1650 450 1160 1650 27540 27000 17100
Part Number
Length slider (mm.)
Stroke H (mm.)
Length slider L (mm)
Dynamic coefficient C (N)
Load capacity Co rad (N)
Load capacity Co ax (N)
Contact the supplier
LTS - Linear and Telescopic Slides Linear and Telescopic Slides Limited (LTS) is an engineering orientated and technically biased supplier of innovative telescopic slides linear rails solutions. Our core members of staff are highly qualified individuals with comprehensive industry experience in the field of linear motion.
Linear and Telescopic Slides Limited