Loose plate steel pipe flanges with welding neck collar with raised face - GB_T 9120.1

Standard GB/T 9120.1 - 2000
Description Loose plate steel pipe flanges with welding neck collar with raised face GB/T 9120.1 RF PN4.0 DN10 Series1
Omniclass number 23.27.45.00
Product selection
Selector Ref Nominal diameter (mm)
1 GB/T 9120.1 RF PN4.0 DN10 10
2 GB/T 9120.1 RF PN4.0 DN15 15
3 GB/T 9120.1 RF PN4.0 DN20 20
4 GB/T 9120.1 RF PN4.0 DN25 25
5 GB/T 9120.1 RF PN4.0 DN32 32
6 GB/T 9120.1 RF PN4.0 DN40 40
7 GB/T 9120.1 RF PN4.0 DN50 50
8 GB/T 9120.1 RF PN4.0 DN65 65
9 GB/T 9120.1 RF PN4.0 DN80 80
10 GB/T 9120.1 RF PN4.0 DN100 100
11 GB/T 9120.1 RF PN4.0 DN125 125
12 GB/T 9120.1 RF PN4.0 DN150 150
13 GB/T 9120.1 RF PN4.0 DN200 200
14 GB/T 9120.1 RF PN4.0 DN250 250
15 GB/T 9120.1 RF PN4.0 DN300 300
16 GB/T 9120.1 RF PN4.0 DN350 350
17 GB/T 9120.1 RF PN4.0 DN400 400
18 GB/T 9120.1 RF PN4.0 DN450 450
19 GB/T 9120.1 RF PN4.0 DN500 500
20 GB/T 9120.1 RF PN4.0 DN600 600
Ref
Nominal diameter (mm)
Users Who Downloaded This Product Also Downloaded
Page