Lock washers external teeth

Standard GB/T 862.1 - 1987
Description Lock washer external teeth GB/T 862.1 2
Part number GB/T 862.1 2
Product selection
Selector Ref Nominal (mm) d min (mm) D max (mm) S (mm)
1 GB/T 862.1 2 2 2.2 4.5 0.3
2 GB/T 862.1 2.5 2.5 2.7 5.5 0.3
3 GB/T 862.1 3 3 3.2 6 0.4
4 GB/T 862.1 4 4 4.3 8 0.5
5 GB/T 862.1 5 5 5.3 10 0.6
6 GB/T 862.1 6 6 6.4 11 0.6
7 GB/T 862.1 8 8 8.4 15 0.8
8 GB/T 862.1 10 10 10.5 18 1
9 GB/T 862.1 12 12 12.5 20.5 1
10 GB/T 862.1 14 14 14.5 24 1.2
11 GB/T 862.1 16 16 16.5 26 1.2
12 GB/T 862.1 18 18 19 30 1.5
13 GB/T 862.1 20 20 21 33 1.5
Ref
Nominal (mm)
d min (mm)
D max (mm)
S (mm)
Users Who Downloaded This Product Also Downloaded
Page