Locating pin retainers, NAAMS APR050 to 051

Standard NAAMS APR
Description Locating pin retainer, APR050
Part number APR050
Material Steel
Note Black oxide finish
Product selection
Selector NAAMS CODE Width (mm) Height (mm) Thickness (mm) Material
1 APR050 75 35 25 Steel
2 APR051 75 35 25 NM Stainless
NAAMS CODE
Width (mm)
Height (mm)
Thickness (mm)
Material
Documentation
Users Who Downloaded This Product Also Downloaded
Page