LINAK
By LINAK

LA40HL8

Manufacturer LINAK
Description 00 - LA40 8,000N, 250mm Stroke Length, High Low
Part Number LA40HL0404005-A
Actuator Type LA40
Note Different options available too
Force (N) 8,000
Self Lock (N) 8,000
Stroke Length (mm) 250
Voltage (V) 24
Speed Full-Load (mm/s) 3.0
Speed No Load (mm/s) 5.5
Build-in (mm) (retracted) 420
Integrated Controller IC Advanced
Feedback Dual Hall
IP Degree IPX6 Washable Dura™
Piston Rod Eye Solid ø 12.2
Typical Full Load (A) 6.1
Back Fixture Solid ø 12.2
Duty Cycle Full Load % 10
Spindle Pitch 4
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

With the LA40, LINAK offers a new durable actuator with high speed/high performance and mechanical endstop for first failure safety making it the right choice for the future market.

Customized options possible when ordered in large numbers, please contact local LINAK office

Contact the supplier

LINAK

LINAK

LINAK is the leading expert in electric linear actuator systems

Google Map