LINAK
By LINAK

LA31

Manufacturer LINAK
Description 00 - LA31 3,500N, 500mm Stroke Length
Part Number LA31VO
Actuator Type LA31
Note Different options available too
Force (N) Up to 3,500
Self Lock (N) 3,500
Stroke Length (mm) Up to 500
Voltage (V) 12
Speed Full-Load (mm/s) 5
Speed No Load (mm/s) 5
Build-in (mm) (retracted) 173 + Stroke Length
Piston Rod Eye With sloth ø 10.1
Back Fixture With slot ø 10.1
Duty Cycle Full Load % 10
Spindle Pitch 3
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

Strong and low-noise linear actuator designed to fit into narrow spaces. Makes it ideal for adjustable kitchens or industrial tables.

Customized options possible when ordered in large numbers, please contact local LINAK office

Contact the supplier

LINAK

LINAK

LINAK is the leading expert in electric linear actuator systems

Google Map