LC2

Manufacturer LINAK
Description 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 16.9, Grey Cable / Exit Outer Profile
Part Number LC22C000100308B
Actuator Type LC22C
Force (N) 1,500
Stroke Length (mm) 100*
Note Stroke Lenght up to 500mm
Voltage (V) 12
Speed Full-Load (mm/s) 8.7
Speed No Load (mm/s) 16.9
Build-in (mm) (retracted) 308
End Plate Type (mm) 10
Max Current (A) 13.5
Cable(s) Grey Cable / Exit inner Profile
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Force (N) Stroke Length (mm) Note Stroke Lenght Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) End Plate Type (mm) Max Current (A) Cable(s) Remark
1 LC22A000100308A 00 - LC2 3,000N, 100mm Stroke Length, 308mm Build in, Speed 6.6, Grey Cable / Exit Outer Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 308 10 6.3 Grey Cable / Exit Outer Profile Please contact for other options
2 LC22A000100308B 00 - LC2 3,000N, 100mm Stroke Length, 308mm Build in, Speed 6.6, Grey Cable / Exit Inner Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 308 10 6.3 Grey Cable / Exit inner Profile Please contact for other options
3 LC22A000100308C 00 - LC2 3,000N, 100mm Stroke Length, 308mm Build in, Speed 6.6, Black Cable / Exit Outer Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 308 10 6.3 Black Cable / Exit Outer Profle Please contact for other options
4 LC22A000100308D 00 - LC2 3,000N, 100mm Stroke Length, 308mm Build in, Speed 6.6, Black Cable / Exit Inner Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 308 10 6.3 Black Cable / Exit inner Profile Please contact for other options
5 LC22A010100288A 00 - LC2 3,000N, 100mm Stroke Length, 288mm build in, Speed 6.6, Grey Cable / Exit Outer Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 288 3 6.3 Grey Cable / Exit Outer Profile Please contact for other options
6 LC22A010100288B 00 - LC2 3,000N, 100mm Stroke Length, 288mm build in, Speed 6.6, Grey Cable / Exit Inner Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 288 3 6.3 Grey Cable / Exit inner Profile Please contact for other options
7 LC22A010100288C 00 - LC2 3,000N, 100mm Stroke Length, 288mm build in, Speed 6.6, Black Cable / Exit Outer Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 288 3 6.3 Black Cable / Exit Outer Profle Please contact for other options
8 LC22A010100288D 00 - LC2 3.000N, 100mm Stroke Length, 288mm build in, Speed 6.6, Black Cable / Exit Inner Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 288 3 6.3 Black Cable / Exit inner Profile Please contact for other options
9 LC22B000100308A 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 18, Grey Cable / Exit Outer Profile LC22B 1,500 100* up to 500mm 24 10.7 18 308 10 6.1 Grey Cable / Exit Outer Profile Please contact for other options
10 LC22B000100308B 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 18, Grey Cable / Exit Inner Profile LC22B 1,500 100* up to 500mm 24 10.7 18 308 10 6.1 Grey Cable / Exit inner Profile Please contact for other options
11 LC22B000100308C 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 18, Black Cable / Exit Outer Profile LC22B 1,500 100* up to 500mm 24 10.7 18 308 10 6.1 Black Cable / Exit Outer Profle Please contact for other options
12 LC22B000100308D 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 18, Black Cable / Exit Inner Profile LC22B 1,500 100* up to 500mm 24 10.7 18 308 10 6.1 Black Cable / Exit inner Profile Please contact for other options
13 LC22B000100288A 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 18, Grey Cable / Exit Outer Profile LC22B 1,500 100* up to 500mm 24 10.7 18 288 3 6.1 Grey Cable / Exit Outer Profile Please contact for other options
14 LC22B000100288B 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 18, Grey Cable / Exit Inner Profile LC22B 1,500 100* up to 500mm 24 10.7 18 288 3 6.1 Grey Cable / Exit inner Profile Please contact for other options
15 LC22B000100288C 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 18, Black Cable / Exit Outer Profile LC22B 1,500 100* up to 500mm 24 10.7 18 288 3 6.1 Black Cable / Exit Outer Profle Please contact for other options
16 LC22C000100308A 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 16.9, Black Cable / Exit Inner Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 308 10 13.5 Grey Cable / Exit Outer Profile Please contact for other options
17 LC22C000100308B 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 16.9, Grey Cable / Exit Outer Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 308 10 13.5 Grey Cable / Exit inner Profile Please contact for other options
18 LC22C000100308C 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 16.9, Grey Cable / Exit Inner Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 308 10 13.5 Black Cable / Exit Outer Profle Please contact for other options
19 LC22C000100308D 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 16.9, Black Cable / Exit Outer Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 308 10 13.5 Black Cable / Exit inner Profile Please contact for other options
20 LC22C000100288A 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 16.9, Black Cable / Exit Inner Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 288 3 13.5 Grey Cable / Exit Outer Profile Please contact for other options
21 LC22C000100288B 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 16.9, Grey Cable / Exit Outer Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 288 3 13.5 Grey Cable / Exit inner Profile Please contact for other options
22 LC22C000100288C 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 16.9, Grey Cable / Exit Inner Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 288 3 13.5 Black Cable / Exit Outer Profle Please contact for other options
23 LC22C000100288D 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 16.9, Black Cable / Exit Outer Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 288 3 13.5 Black Cable / Exit inner Profile Please contact for other options
24 LC25C000100308A 00 - LC2 5,000N, 100mm Stroke Length, 308mm Build in, Speed 5.8, Black Cable / Exit Inner Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 10 5.8 Grey Cable / Exit Outer Profile Please contact for other options
25 LC25C000100308B 00 - LC2 5,000N, 100mm Stroke Length, 308mm Build in, Speed 5.8, Grey Cable / Exit Outer Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 10 5.8 Grey Cable / Exit inner Profile Please contact for other options
26 LC25C000100308C 00 - LC2 5,000N, 100mm Stroke Length, 308mm Build In, Speed 5.8, Grey Cable / Exit Inner Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 10 5.8 Black Cable / Exit Outer Profle Please contact for other options
27 LC25C000100308D 00 - LC2 5,000N, 100mm Stroke Length, 308mm Build In, Speed 5.8, Black Cable / Exit Outer Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 10 5.8 Black Cable / Exit inner Profile Please contact for other options
28 LC25C000100288A 00 - LC2 5,000N, 100mm Stroke Length, 288mm Build in, Speed 5.8, Black Cable / Exit Inner Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 3 5.8 Grey Cable / Exit Outer Profile Please contact for other options
29 LC25C000100288B 00 - LC2 5,000N, 100mm Stroke Length, 288mm Build in, Speed 5.8, Grey Cable / Exit Outer Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 3 5.8 Grey Cable / Exit inner Profile Please contact for other options
30 LC25C000100288C 00 - LC2 5,000N, 100mm Stroke Length, 288mm Build In, Speed 5.8, Grey Cable / Exit Inner Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 3 5.8 Black Cable / Exit Outer Profle Please contact for other options
31 LC25C000100288D 00 - LC2 5,000N, 100mm Stroke Length, 288mm Build In, Speed 5.8, Black Cable / Exit Outer Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 3 5.8 Black Cable / Exit inner Profile Please contact for other options
32 LC25D000100308A 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build in, Speed 12.7, Black Cable / Exit Inner Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 308 10 8.8 Grey Cable / Exit Outer Profile Please contact for other options
33 LC25D000100308B 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build in, Speed 12.7, Grey Cable / Exit Outer Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 308 10 8.8 Grey Cable / Exit inner Profile Please contact for other options
34 LC25D000100308C 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build In, Speed 12.7, Grey Cable / Exit Inner Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 308 10 8.8 Black Cable / Exit Outer Profle Please contact for other options
35 LC25D000100308D 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build In, Speed 12.7, Black Cable / Exit Outer Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 308 10 8.8 Black Cable / Exit inner Profile Please contact for other options
36 LC25D000100288A 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build in, Speed 12.7, Black Cable / Exit Inner Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 288 3 8.8 Grey Cable / Exit Outer Profile Please contact for other options
37 LC25D000100288B 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build in, Speed 12.7, Grey Cable / Exit Outer Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 288 3 8.8 Grey Cable / Exit inner Profile Please contact for other options
38 LC25D000100288C 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build In, Speed 12.7, Grey Cable / Exit Inner Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 288 3 8.8 Black Cable / Exit Outer Profle Please contact for other options
39 LC25D000100288D 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build In, Speed 12.7, Black Cable / Exit Outer Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 288 3 8.8 Black Cable / Exit inner Profile Please contact for other options
40 LC25E000100308A 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build in, Speed 10.4, Black Cable / Exit Inner Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 308 10 4.7 Grey Cable / Exit Outer Profile Please contact for other options
41 LC25E000100308B 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build in, Speed 10.4, Grey Cable / Exit Outer Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 308 10 4.7 Grey Cable / Exit inner Profile Please contact for other options
42 LC25E000100308C 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build In, Speed 10.4, Grey Cable / Exit Inner Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 308 10 4.7 Black Cable / Exit Outer Profle Please contact for other options
43 LC25E000100308D 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build In, Speed 10.4, Black Cable / Exit Outer Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 308 10 4.7 Black Cable / Exit inner Profile Please contact for other options
44 LC25E000100288A 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build in, Speed 10.4, Black Cable / Exit Inner Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 288 3 4.7 Grey Cable / Exit Outer Profile Please contact for other options
45 LC25E000100288B 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build in, Speed 10.4, Grey Cable / Exit Outer Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 288 3 4.7 Grey Cable / Exit inner Profile Please contact for other options
46 LC25E000100288C 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build In, Speed 10.4, Grey Cable / Exit Inner Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 288 3 4.7 Black Cable / Exit Outer Profle Please contact for other options
47 LC25E000100288D 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build In, Speed 10.4, Black Cable / Exit Outer Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 288 3 4.7 Black Cable / Exit inner Profile Please contact for other options
48 LC25F000100308A 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 15.4, Black Cable / Exit Inner Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 308 10 4.1 Grey Cable / Exit Outer Profile Please contact for other options
49 LC25F000100308B 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 15.4, Grey Cable / Exit Outer Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 308 10 4.1 Grey Cable / Exit inner Profile Please contact for other options
50 LC25F000100308C 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 15.4, Grey Cable / Exit Inner Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 308 10 4.1 Black Cable / Exit Outer Profle Please contact for other options
51 LC25F000100308D 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 15.4, Black Cable / Exit Outer Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 308 10 4.1 Black Cable / Exit inner Profile Please contact for other options
52 LC25F000100288A 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 15.4, Black Cable / Exit Inner Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 288 3 4.1 Grey Cable / Exit Outer Profile Please contact for other options
53 LC25F000100288B 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 15.4, Grey Cable / Exit Outer Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 288 3 4.1 Grey Cable / Exit inner Profile Please contact for other options
54 LC25F000100288C 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 15.4, Grey Cable / Exit Inner Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 288 3 4.1 Black Cable / Exit Outer Profle Please contact for other options
55 LC25F000100288D 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 15.4, Black Cable / Exit Outer Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 288 3 4.1 Black Cable / Exit inner Profile Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Stroke Length (mm)
Note Stroke Lenght
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
End Plate Type (mm)
Max Current (A)
Cable(s)
Remark
Product Description

Very stable electric lifting column designed to provide unswerving vertical lift (5,000 N push load) to applications where some torsion or bending occur.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux