LC2

Manufacturer LINAK
Description 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 16.9, Grey Cable / Exit Inner Profile
Part Number LC22C000100288C
Actuator Type LC22C
Force (N) 1,500
Stroke Length (mm) 100*
Note Stroke Lenght up to 500mm
Voltage (V) 12
Speed Full-Load (mm/s) 8.7
Speed No Load (mm/s) 16.9
Build-in (mm) (retracted) 288
End Plate Type (mm) 3
Max Current (A) 13.5
Cable(s) Black Cable / Exit Outer Profle
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Force (N) Stroke Length (mm) Note Stroke Lenght Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) End Plate Type (mm) Max Current (A) Cable(s) Remark
1 LC22A000100308A 00 - LC2 3,000N, 100mm Stroke Length, 308mm Build in, Speed 6.6, Grey Cable / Exit Outer Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 308 10 6.3 Grey Cable / Exit Outer Profile Please contact for other options
2 LC22A000100308B 00 - LC2 3,000N, 100mm Stroke Length, 308mm Build in, Speed 6.6, Grey Cable / Exit Inner Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 308 10 6.3 Grey Cable / Exit inner Profile Please contact for other options
3 LC22A000100308C 00 - LC2 3,000N, 100mm Stroke Length, 308mm Build in, Speed 6.6, Black Cable / Exit Outer Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 308 10 6.3 Black Cable / Exit Outer Profle Please contact for other options
4 LC22A000100308D 00 - LC2 3,000N, 100mm Stroke Length, 308mm Build in, Speed 6.6, Black Cable / Exit Inner Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 308 10 6.3 Black Cable / Exit inner Profile Please contact for other options
5 LC22A010100288A 00 - LC2 3,000N, 100mm Stroke Length, 288mm build in, Speed 6.6, Grey Cable / Exit Outer Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 288 3 6.3 Grey Cable / Exit Outer Profile Please contact for other options
6 LC22A010100288B 00 - LC2 3,000N, 100mm Stroke Length, 288mm build in, Speed 6.6, Grey Cable / Exit Inner Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 288 3 6.3 Grey Cable / Exit inner Profile Please contact for other options
7 LC22A010100288C 00 - LC2 3,000N, 100mm Stroke Length, 288mm build in, Speed 6.6, Black Cable / Exit Outer Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 288 3 6.3 Black Cable / Exit Outer Profle Please contact for other options
8 LC22A010100288D 00 - LC2 3.000N, 100mm Stroke Length, 288mm build in, Speed 6.6, Black Cable / Exit Inner Profile LC22A 3,000 100* up to 500mm 24 3.4 6.6 288 3 6.3 Black Cable / Exit inner Profile Please contact for other options
9 LC22B000100308A 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 18, Grey Cable / Exit Outer Profile LC22B 1,500 100* up to 500mm 24 10.7 18 308 10 6.1 Grey Cable / Exit Outer Profile Please contact for other options
10 LC22B000100308B 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 18, Grey Cable / Exit Inner Profile LC22B 1,500 100* up to 500mm 24 10.7 18 308 10 6.1 Grey Cable / Exit inner Profile Please contact for other options
11 LC22B000100308C 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 18, Black Cable / Exit Outer Profile LC22B 1,500 100* up to 500mm 24 10.7 18 308 10 6.1 Black Cable / Exit Outer Profle Please contact for other options
12 LC22B000100308D 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 18, Black Cable / Exit Inner Profile LC22B 1,500 100* up to 500mm 24 10.7 18 308 10 6.1 Black Cable / Exit inner Profile Please contact for other options
13 LC22B000100288A 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 18, Grey Cable / Exit Outer Profile LC22B 1,500 100* up to 500mm 24 10.7 18 288 3 6.1 Grey Cable / Exit Outer Profile Please contact for other options
14 LC22B000100288B 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 18, Grey Cable / Exit Inner Profile LC22B 1,500 100* up to 500mm 24 10.7 18 288 3 6.1 Grey Cable / Exit inner Profile Please contact for other options
15 LC22B000100288C 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 18, Black Cable / Exit Outer Profile LC22B 1,500 100* up to 500mm 24 10.7 18 288 3 6.1 Black Cable / Exit Outer Profle Please contact for other options
16 LC22C000100308A 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 16.9, Black Cable / Exit Inner Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 308 10 13.5 Grey Cable / Exit Outer Profile Please contact for other options
17 LC22C000100308B 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 16.9, Grey Cable / Exit Outer Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 308 10 13.5 Grey Cable / Exit inner Profile Please contact for other options
18 LC22C000100308C 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 16.9, Grey Cable / Exit Inner Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 308 10 13.5 Black Cable / Exit Outer Profle Please contact for other options
19 LC22C000100308D 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 16.9, Black Cable / Exit Outer Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 308 10 13.5 Black Cable / Exit inner Profile Please contact for other options
20 LC22C000100288A 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 16.9, Black Cable / Exit Inner Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 288 3 13.5 Grey Cable / Exit Outer Profile Please contact for other options
21 LC22C000100288B 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 16.9, Grey Cable / Exit Outer Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 288 3 13.5 Grey Cable / Exit inner Profile Please contact for other options
22 LC22C000100288C 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 16.9, Grey Cable / Exit Inner Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 288 3 13.5 Black Cable / Exit Outer Profle Please contact for other options
23 LC22C000100288D 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 16.9, Black Cable / Exit Outer Profile LC22C 1,500 100* up to 500mm 12 8.7 16.9 288 3 13.5 Black Cable / Exit inner Profile Please contact for other options
24 LC25C000100308A 00 - LC2 5,000N, 100mm Stroke Length, 308mm Build in, Speed 5.8, Black Cable / Exit Inner Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 10 5.8 Grey Cable / Exit Outer Profile Please contact for other options
25 LC25C000100308B 00 - LC2 5,000N, 100mm Stroke Length, 308mm Build in, Speed 5.8, Grey Cable / Exit Outer Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 10 5.8 Grey Cable / Exit inner Profile Please contact for other options
26 LC25C000100308C 00 - LC2 5,000N, 100mm Stroke Length, 308mm Build In, Speed 5.8, Grey Cable / Exit Inner Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 10 5.8 Black Cable / Exit Outer Profle Please contact for other options
27 LC25C000100308D 00 - LC2 5,000N, 100mm Stroke Length, 308mm Build In, Speed 5.8, Black Cable / Exit Outer Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 10 5.8 Black Cable / Exit inner Profile Please contact for other options
28 LC25C000100288A 00 - LC2 5,000N, 100mm Stroke Length, 288mm Build in, Speed 5.8, Black Cable / Exit Inner Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 3 5.8 Grey Cable / Exit Outer Profile Please contact for other options
29 LC25C000100288B 00 - LC2 5,000N, 100mm Stroke Length, 288mm Build in, Speed 5.8, Grey Cable / Exit Outer Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 3 5.8 Grey Cable / Exit inner Profile Please contact for other options
30 LC25C000100288C 00 - LC2 5,000N, 100mm Stroke Length, 288mm Build In, Speed 5.8, Grey Cable / Exit Inner Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 3 5.8 Black Cable / Exit Outer Profle Please contact for other options
31 LC25C000100288D 00 - LC2 5,000N, 100mm Stroke Length, 288mm Build In, Speed 5.8, Black Cable / Exit Outer Profile LC25C 5,000 100* up to 500mm 24 3.5 5.3 308 3 5.8 Black Cable / Exit inner Profile Please contact for other options
32 LC25D000100308A 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build in, Speed 12.7, Black Cable / Exit Inner Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 308 10 8.8 Grey Cable / Exit Outer Profile Please contact for other options
33 LC25D000100308B 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build in, Speed 12.7, Grey Cable / Exit Outer Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 308 10 8.8 Grey Cable / Exit inner Profile Please contact for other options
34 LC25D000100308C 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build In, Speed 12.7, Grey Cable / Exit Inner Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 308 10 8.8 Black Cable / Exit Outer Profle Please contact for other options
35 LC25D000100308D 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build In, Speed 12.7, Black Cable / Exit Outer Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 308 10 8.8 Black Cable / Exit inner Profile Please contact for other options
36 LC25D000100288A 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build in, Speed 12.7, Black Cable / Exit Inner Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 288 3 8.8 Grey Cable / Exit Outer Profile Please contact for other options
37 LC25D000100288B 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build in, Speed 12.7, Grey Cable / Exit Outer Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 288 3 8.8 Grey Cable / Exit inner Profile Please contact for other options
38 LC25D000100288C 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build In, Speed 12.7, Grey Cable / Exit Inner Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 288 3 8.8 Black Cable / Exit Outer Profle Please contact for other options
39 LC25D000100288D 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build In, Speed 12.7, Black Cable / Exit Outer Profile LC25D 2,500 100* up to 500mm 24 5.6 12.7 288 3 8.8 Black Cable / Exit inner Profile Please contact for other options
40 LC25E000100308A 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build in, Speed 10.4, Black Cable / Exit Inner Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 308 10 4.7 Grey Cable / Exit Outer Profile Please contact for other options
41 LC25E000100308B 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build in, Speed 10.4, Grey Cable / Exit Outer Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 308 10 4.7 Grey Cable / Exit inner Profile Please contact for other options
42 LC25E000100308C 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build In, Speed 10.4, Grey Cable / Exit Inner Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 308 10 4.7 Black Cable / Exit Outer Profle Please contact for other options
43 LC25E000100308D 00 - LC2 2,500N, 100mm Stroke Length, 308mm Build In, Speed 10.4, Black Cable / Exit Outer Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 308 10 4.7 Black Cable / Exit inner Profile Please contact for other options
44 LC25E000100288A 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build in, Speed 10.4, Black Cable / Exit Inner Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 288 3 4.7 Grey Cable / Exit Outer Profile Please contact for other options
45 LC25E000100288B 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build in, Speed 10.4, Grey Cable / Exit Outer Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 288 3 4.7 Grey Cable / Exit inner Profile Please contact for other options
46 LC25E000100288C 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build In, Speed 10.4, Grey Cable / Exit Inner Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 288 3 4.7 Black Cable / Exit Outer Profle Please contact for other options
47 LC25E000100288D 00 - LC2 2,500N, 100mm Stroke Length, 288mm Build In, Speed 10.4, Black Cable / Exit Outer Profile LC25E 2,500 100* up to 500mm 24 7.8 10.4 288 3 4.7 Black Cable / Exit inner Profile Please contact for other options
48 LC25F000100308A 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 15.4, Black Cable / Exit Inner Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 308 10 4.1 Grey Cable / Exit Outer Profile Please contact for other options
49 LC25F000100308B 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build in, Speed 15.4, Grey Cable / Exit Outer Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 308 10 4.1 Grey Cable / Exit inner Profile Please contact for other options
50 LC25F000100308C 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 15.4, Grey Cable / Exit Inner Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 308 10 4.1 Black Cable / Exit Outer Profle Please contact for other options
51 LC25F000100308D 00 - LC2 1,500N, 100mm Stroke Length, 308mm Build In, Speed 15.4, Black Cable / Exit Outer Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 308 10 4.1 Black Cable / Exit inner Profile Please contact for other options
52 LC25F000100288A 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 15.4, Black Cable / Exit Inner Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 288 3 4.1 Grey Cable / Exit Outer Profile Please contact for other options
53 LC25F000100288B 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build in, Speed 15.4, Grey Cable / Exit Outer Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 288 3 4.1 Grey Cable / Exit inner Profile Please contact for other options
54 LC25F000100288C 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 15.4, Grey Cable / Exit Inner Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 288 3 4.1 Black Cable / Exit Outer Profle Please contact for other options
55 LC25F000100288D 00 - LC2 1,500N, 100mm Stroke Length, 288mm Build In, Speed 15.4, Black Cable / Exit Outer Profile LC25F 1,500 100* up to 500mm 24 12.5 15.4 288 3 4.1 Black Cable / Exit inner Profile Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Stroke Length (mm)
Note Stroke Lenght
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
End Plate Type (mm)
Max Current (A)
Cable(s)
Remark
Product Description

Very stable electric lifting column designed to provide unswerving vertical lift (5,000 N push load) to applications where some torsion or bending occur.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation