LA40PL

Manufacturer LINAK
Description 00 - LA40 8,000N, 400mm Stroke Length, PL
Part Number LA40PL
Actuator Type LA40
Note Different options available too
Force (N) 8,000
Self Lock (N) 8,000
Stroke Length (mm) 400
Voltage (V) 24
Speed Full-Load (mm/s) 6.1
Speed No Load (mm/s) 9.3
Build-in (mm) (retracted) 694
Integrated Controller IC Advanced
Feedback Dual Hall
IP Degree IPX6 Washable Dura™
Piston Rod Eye ML ø 10.2
Typical Full Load (A) 9.0
Back Fixture With slot ø 10.2
Duty Cycle Full Load % 10
Spindle Pitch 4
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Feedback IP Degree Piston Rod Eye Typical Full Load (A) Back Fixture Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 LA40PL 00 - LA40 8,000N, 400mm Stroke Length, PL LA40 Different options available too 8,000 8,000 400 24 6.1 9.3 694 IC Advanced Dual Hall IPX6 Washable Dura™ ML ø 10.2 9.0 With slot ø 10.2 10 4 Exchangeable, minifit, not included Please contact for other options
Part Number
Description
Actuator Type
Note
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Integrated Controller
Feedback
IP Degree
Piston Rod Eye
Typical Full Load (A)
Back Fixture
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Product Description

With the LA40, LINAK offers a new durable actuator with high speed/high performance and mechanical endstop for first failure safety making it the right choice for the future market.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux