LA36

Manufacturer LINAK
Description 00 - LA36 10,000N, 300mm Stroke Length, IC
Part Number 3608030000032A-612H305000X0000
Force (N) 10,000
Self Lock (N) 13,000
Stroke Length (mm) 300
Voltage (V) 24
Speed Full-Load (mm/s) 7
Speed No Load (mm/s) 11
Build-in (mm) (retracted) 500
Integrated Controller IC advanced
Feedback Programmable
IP Degree IP66
Piston Rod Eye Solid ø 12.2
Back Fixture Solid ø 12.2
Cable(s) Exchangeable, not included
JREF J11768
Remark Please contact for other options
Product selection
Selector Part Number Description Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Feedback IP Degree Piston Rod Eye Back Fixture Duty Cycle full load % (%) Cable(s) JREF Remark
1 360802000H01BA-612H304000X0000 00 - LA36 10,000N, 200mm Stroke Length 10,000 13,000 200 24 7 11 400 IC advanced Dual Hall IP66 Solid ø 12.2 Solid ø 12.2 20 Exchangeable, not included J02268 Please contact for other options
2 360803000H00BA-612H305000X0000 00 - LA36 10,000N, 300mm Stroke Length 10,000 13,000 300 24 7 11 500 IC advanced Dual Hall IP66 Solid ø 12.2 Solid ø 12.2 20 Exchangeable, not included J02271 Please contact for other options
3 3608030000032A-612H305000X0000 00 - LA36 10,000N, 300mm Stroke Length, IC 10,000 13,000 300 24 7 11 500 IC advanced Programmable IP66 Solid ø 12.2 Solid ø 12.2 20 Exchangeable, not included J11768 Please contact for other options
4 361206000H00BA-611H308500X0000 00 - LA36 6,800N, 600mm Stroke Length 6,800 8,800 600 24 12.7 15.7 850 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 20 Exchangeable, not included J10908 Please contact for other options
5 3612060000032A-611H308500X0000 00 - LA36 6,800N, 600mm Stroke Length, IC 6,800 8,800 600 24 12.7 15.7 850 IC advanced Programmable IP66 With Slot ø 12.2 With Slot ø 12.2 20 Exchangeable, not included J11982 Please contact for other options
6 361205000H00BA-611H307500X0000 00 - LA36 6,800N, 500mm Stroke Length 6,800 8,800 500 24 12.7 15.7 750 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 20 Exchangeable, not included J10906 Please contact for other options
7 361204000H00BA-611H306500X0000 00 - LA36 6,800N, 400mm Stroke Length 6,800 8,800 400 24 12.7 15.7 650 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 20 Exchangeable, not included J10905 Please contact for other options
8 361203000H00BA-611H305000X0000 00 - LA36 6,800N, 300mm Stroke Length 6,800 8,800 300 24 12.7 15.7 500 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 20 Exchangeable, not included J10903 Please contact for other options
9 3612030000032A-611H305000X0000 00 - LA36 6,800N, 300mm Stroke Length, IC 6,800 8,800 300 24 12.7 15.7 500 IC advanced Programmable IP66 With Slot ø 12.2 With Slot ø 12.2 20 Exchangeable, not included J11980 Please contact for other options
10 361202500H00BA-611H304500X0000 00 - LA36 6,800N, 250mm Stroke Length 6,800 8,800 250 24 12.7 15.7 450 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 20 Exchangeable, not included J10902 Please contact for other options
11 361202000H00BA-611H304000X0000 00 - LA36 6,800N, 200mm Stroke Length 6,800 8,800 250 24 12.7 15.7 400 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 20 Exchangeable, not included J10901 Please contact for other options
12 361209990H00BA-611F312490X0000 00 - LA36 2,600N, 999mm Stroke Length 2,600 3,400 999 24 32.3 41 1249 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 15 Exchangeable, not included J10893 Please contact for other options
13 3612099900032A-611F312490X0000 00 - LA36 2,600N, 999mm Stroke Length, IC 2,600 3,400 999 24 32.3 41 1249 IC advanced Programmable IP66 With Slot ø 12.2 With Slot ø 12.2 15 Exchangeable, not included J11983 Please contact for other options
14 3612030000032A-611F305000X0000 00 - LA36 2,600N, 300mm Stroke Length 2,600 3,400 300 24 32.3 41 500 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 15 Exchangeable, not included J11981 Please contact for other options
15 361201500H00BA-611F303500X0000 00 - LA36 2,600N, 150mm Stroke Length 2,600 3,400 150 24 32.3 41 350 IC advanced Dual Hall IP66 With Slot ø 12.2 With Slot ø 12.2 15 Exchangeable, not included J10900 Please contact for other options
Part Number
Description
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Integrated Controller
Feedback
IP Degree
Piston Rod Eye
Back Fixture
Duty Cycle full load % (%)
Cable(s)
JREF
Remark
Product Description

Extremely powerful linear actuator made by LINAK. Designed to operate in extreme conditions. Solid choice for industrial and agricultural applications. ATEX/IECEx approved. The LA36 is a maintenance-free product with a long service life and a high IP degree.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux