LINAK
By LINAK


LA33

Manufacturer LINAK
Description 00 - LA33 5,000N, 100-600mm Stroke Length
Part Number LA33
Actuator Type LA33
Note Different options available too
Force (N) Up to 5,000
Self Lock (N) 5,000
Stroke Length (mm) 100 - 600
Voltage (V) 24
Speed Full-Load (mm/s) 7
Speed No Load (mm/s) 9
Build-in (mm) (retracted) 210 + Stroke Length
Integrated Controller IC Advanced
Feedback Hall Potentiometer
IP Degree IP66
Piston Rod Eye With sloth ø 12.2
Typical Full Load (A) 6.5
Back Fixture With sloth ø 12.2
Duty Cycle Full Load % 20
Spindle Pitch 9
Cable(s) Exchangeable, not included
Remark Please contact for other options
CAD models
Share

Product selection

Index Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Feedback IP Degree Piston Rod Eye Typical Full Load (A) Back Fixture Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 1 LA33 00 - LA33 5,000N, 100-600mm Stroke Length LA33 Different options available too Up to 5,000 5,000 100 - 600 24 7 9 210 + Stroke Length IC Advanced Hall Potentiometer IP66 With sloth ø 12.2 6.5 With sloth ø 12.2 20 9 Exchangeable, not included Please contact for other options

Product Description

The LA33 is a true mid-size actuator that combines compact design and high power in one solution, fit for use in the most extreme environments. A thorough and demanding testing programme forms the basis for the maintenance-free and long lasting performance.

Customized options possible when ordered in large numbers, please contact local LINAK office

Contact the supplier

LINAK

LINAK

LINAK is the leading expert in electric linear actuator systems

Google Map