LA31

Manufacturer LINAK
Description 00 - LA31 3,500N, 500mm Stroke Length
Part Number LA31VO
Actuator Type LA31
Note Different options available too
Force (N) Up to 3,500
Self Lock (N) 3,500
Stroke Length (mm) Up to 500
Voltage (V) 12
Speed Full-Load (mm/s) 5
Speed No Load (mm/s) 5
Build-in (mm) (retracted) 173 + Stroke Length
Piston Rod Eye With sloth ø 10.1
Back Fixture With slot ø 10.1
Duty Cycle Full Load % 10
Spindle Pitch 3
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Piston Rod Eye Back Fixture Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 LA31VO 00 - LA31 3,500N, 500mm Stroke Length LA31 Different options available too Up to 3,500 3,500 Up to 500 12 5 5 173 + Stroke Length With sloth ø 10.1 With slot ø 10.1 10 3 Exchangeable, minifit, not included Please contact for other options
Part Number
Description
Actuator Type
Note
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Piston Rod Eye
Back Fixture
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Product Description

Strong and low-noise linear actuator designed to fit into narrow spaces. Makes it ideal for adjustable kitchens or industrial tables.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux