LA25 2,500N, 150mm, IC

Manufacturer LINAK
Description 00 - LA25 2,500N, 150mm Stroke Length, IC
Part Number 2503015000003B1A=2120010000268
Force (N) 2,500
Self Lock (N) 2,500
Stroke Length (mm) 150
Voltage (V) 24
Speed Full-Load (mm/s) 2.6
Speed No Load (mm/s) 3.2
Build-in (mm) (retracted) 268
Integrated Controller IC advanced
Feedback Programmable
IP Degree IP66
Piston Rod Eye With Slot ø 10.2
Back Fixture With Slot ø 10.2
Cable(s) Exchangeable, not included
JREF J11991
Product selection
Selector Part Number Description Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Feedback IP Degree Piston Rod Eye Back Fixture Cable(s) JREF Remark
1 2503015000003B1A=2120010000268 00 - LA25 2,500N, 150mm Stroke Length, IC 2,500 2,500 150 24 2.6 3.2 268 IC advanced Programmable IP66 With Slot ø 10.2 With Slot ø 10.2 Exchangeable, not included J11991 Please contact for other options
Part Number
Description
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Integrated Controller
Feedback
IP Degree
Piston Rod Eye
Back Fixture
Cable(s)
JREF
Remark
Product Description

Extremely powerful linear actuator made by LINAK. Designed to operate in extreme conditions. Solid choice for industrial and agricultural applications. ATEX/IECEx approved.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux