LA25 1,200N, 300mm, IC

Manufacturer LINAK
Description 00 - LA25 1,200N, 300mm Stroke Length, IC
Part Number 2509030000003B1A=2120010000430
Force (N) 1,200
Self Lock (N) 1,200
Stroke Length (mm) 300
Voltage (V) 24
Speed Full-Load (mm/s) 8.1
Speed No Load (mm/s) 9.5
Build-in (mm) (retracted) 430
Integrated Controller IC advanced
Feedback Programmable
IP Degree IP66
Piston Rod Eye With Slot ø 10.2
Back Fixture With Slot ø 10.2
Cable(s) Exchangeable, not included
JREF J11992
Remark Please contact for other options
Product selection
Selector Part Number Description Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Feedback IP Degree Piston Rod Eye Back Fixture Cable(s) JREF Remark
1 2509030000003B1A=2120010000430 00 - LA25 1,200N, 300mm Stroke Length, IC 1,200 1,200 300 24 8.1 9.5 430 IC advanced Programmable IP66 With Slot ø 10.2 With Slot ø 10.2 Exchangeable, not included J11992 Please contact for other options
Part Number
Description
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Integrated Controller
Feedback
IP Degree
Piston Rod Eye
Back Fixture
Cable(s)
JREF
Remark
Product Description

Extremely powerful linear actuator made by LINAK. Designed to operate in extreme conditions. Solid choice for industrial and agricultural applications. ATEX/IECEx approved.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux