LA23

Manufacturer LINAK
Description 00 - LA23 2,500N, max. 300mm Stroke Length
Part Number LA23
Actuator Type LA23
Note Different options available
Force (N) Up to 2,500
Stroke Length (mm) 20 - 300
Voltage (V) 24
Build-in (mm) 110 - 146mm + Stroke length
Integrated Controller IC Advanced
Feedback Hall Potentiometer/ Dual Hall
IP Degree IPX4 or IPX6
Duty Cycle Full Load 10
Cable(s) Exchangeable, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Note Force (N) Stroke Length (mm) Voltage (V) Build-in (mm) Integrated Controller Feedback IP Degree Duty Cycle Full Load Cable(s) Remark
1 LA23 00 - LA23 2,500N, max. 300mm Stroke Length LA23 Different options available Up to 2,500 20 - 300 24 110 - 146mm + Stroke length IC Advanced Hall Potentiometer/ Dual Hall IPX4 or IPX6 10 Exchangeable, not included Please contact for other options
Part Number
Description
Actuator Type
Note
Force (N)
Stroke Length (mm)
Voltage (V)
Build-in (mm)
Integrated Controller
Feedback
IP Degree
Duty Cycle Full Load
Cable(s)
Remark
Product Description

Powerful linear actuator with compact design to fit into narrow spaces. A high push/pull force makes it ideal for almost any application. Comes with Integrated Controller (IC) as an option.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux