LA20

Manufacturer LINAK
Description 00 - LA20 2,500N, 20-300mm Stroke Length
Part Number LA20
Actuator Type LA20
Note Different options available too
Force (N) Up to 2,500
Self Lock (N) 2,500
Stroke Length (mm) 20 - 300
Voltage (V) 24
Speed Full-Load (mm/s) 2.5
Speed No Load (mm/s) 3.8
Build-in (mm) 170 + Stroke Length
Integrated Controller IC Advanced
Feedback Dual Hall
IP Degree IPX6
Piston Rod Eye Steel ø 22mm
Typical Full Load (A) 1.3
Back Fixture Solid composite
Duty Cycle Full Load % 10
Spindle Pitch 2.5
Cable(s) Exchangeable, not included
Remark PLease contact for other options
Product selection
Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) Integrated Controller Feedback IP Degree Piston Rod Eye Typical Full Load (A) Back Fixture Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 LA20 00 - LA20 2,500N, 20-300mm Stroke Length LA20 Different options available too Up to 2,500 2,500 20 - 300 24 2.5 3.8 170 + Stroke Length IC Advanced Dual Hall IPX6 Steel ø 22mm 1.3 Solid composite 10 2.5 Exchangeable, not included PLease contact for other options
Part Number
Description
Actuator Type
Note
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm)
Integrated Controller
Feedback
IP Degree
Piston Rod Eye
Typical Full Load (A)
Back Fixture
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Product Description

LA20 is a small inline actuator with a robust design, high efficiency, high lifting capacity, feedback signals for positioning and electrical endstop. It withstands harsh environments.

Customized options possible when ordered in large numbers

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux