LA14 750N, 130mm, IC

Manufacturer LINAK
Description 00 - LA14 750N, 130mm Stroke Length, IC
Part Number 14020130000A3D16=A1102450000G0
Force (N) 750
Self Lock (N) 750
Stroke Length (mm) 130
Voltage (V) 24
Speed Full-Load (mm/s) 16
Speed No Load (mm/s) 24
Build-in (mm) 245
Integrated Controller IC advanced
Feedback Programmable
IP Degree IP66
Piston Rod Eye With Slot ø 10.2
Back Fixture With Slot ø 10.2
Cable(s) Exchangeable, not included
JREF J12205
Remark Please contact for other options
Product selection
Selector Part Number Description Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) Integrated Controller Feedback IP Degree Piston Rod Eye Back Fixture Cable(s) JREF Remark
1 14020130000A3D16=A1102450000G0 00 - LA14 750N, 130mm Stroke Length, IC 750 750 130 24 16 24 245 IC advanced Programmable IP66 With Slot ø 10.2 With Slot ø 10.2 Exchangeable, not included J12205 Please contact for other options
Part Number
Description
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm)
Integrated Controller
Feedback
IP Degree
Piston Rod Eye
Back Fixture
Cable(s)
JREF
Remark
Product Description

Extremely powerful linear actuator made by LINAK. Designed to operate in extreme conditions. Solid choice for industrial and agricultural applications. ATEX/IECEx approved. The LA36 is a maintenance-free product with a long service life and a high IP degree

Customized options possible when ordered in large numbers

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux