LINAK
By LINAK


LA12

Manufacturer LINAK
Description 00 - LA12 750N, max. 130mm Stroke Length, 24V, 90° Back Fixture
Part Number 122000-1XXX2420
Actuator Type LA12
Note Contact us for feedback options
Force (N) 750
Self Lock (N) 375
Stroke Length (mm) 40 - 130
Voltage (V) 24
Speed Full-Load (mm/s) 14
Speed No Load (mm/s) 6
Build-in (mm) (retracted) 245
Max Current @ full load (A) 2.2
IP Degree IP66
Back Fixture 90°
Duty Cycle Full Load 10% of 20 minutes
Spindle Pitch 1
Cable(s) Fixed, 750mm, 2 core
Remark Please contact for other options
CAD models
Share

Product selection

Index Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Max Current @ full load (A) IP Degree Back Fixture Duty Cycle Full Load Spindle Pitch Cable(s) Remark
1 1 121000-1XXX1220 00 - LA12 750N, max. 130mm Stroke Length, 12V, 0° Back Fixture LA12 Contact us for feedback options 750 375 40 - 130 12 14 5 245 4.6 IP66 10% of 20 minutes 1 Fixed, 750mm, 2 core Please contact for other options
2 2 122000-1XXX1220 00 - LA12 750N, max. 130mm Stroke Length, 12V, 90° Back Fixture LA12 Contact us for feedback options 750 375 40 - 130 12 14 5 245 4.6 IP66 90° 10% of 20 minutes 1 Fixed, 750mm, 2 core Please contact for other options
3 3 121000-2XXX1220 00 - LA12 300N, max. 130mm Stroke Length, 12V, 0° Back Fixture LA12 Contact us for feedback options 300 150 40 - 130 12 27 16 245 2.5 IP66 40% of 20 minutes 2 Fixed, 750mm, 2 core Please contact for other options
4 4 122000-2XXX1220 00 - LA12 300N, max. 130mm Stroke Length, 12V, 90° Back Fixture LA12 Contact us for feedback options 300 150 40 - 130 12 27 16 245 2.5 IP66 90° 40% of 20 minutes 2 Fixed, 750mm, 2 core Please contact for other options
5 5 121000-3XXX1220 00 - LA12 200N, max. 130mm Stroke Length, 12V, 0° Back Fixture LA12 Contact us for feedback options 200 100 40 - 130 12 28 40 245 2.2 IP66 60% of 20 minutes 3 Fixed, 750mm, 2 core Please contact for other options
6 6 122000-3XXX1220 00 - LA12 200N, max. 130mm Stroke Length, 12V, 90° Back Fixture LA12 Contact us for feedback options 200 100 40 - 130 12 28 40 245 2.2 IP66 90° 60% of 20 minutes 3 Fixed, 750mm, 2 core Please contact for other options
7 7 121000-1XXX2420 00 - LA12 750N, max. 130mm Stroke Length, 24V, 0° Back Fixture LA12 Contact us for feedback options 750 375 40 - 130 24 14 6 245 2.2 IP66 10% of 20 minutes 1 Fixed, 750mm, 2 core Please contact for other options
8 8 122000-1XXX2420 00 - LA12 750N, max. 130mm Stroke Length, 24V, 90° Back Fixture LA12 Contact us for feedback options 750 375 40 - 130 24 14 6 245 2.2 IP66 90° 10% of 20 minutes 1 Fixed, 750mm, 2 core Please contact for other options
9 9 121000-2XXX2420 00 - LA12 300N, max. 130mm Stroke Length, 24V, 0° Back Fixture LA12 Contact us for feedback options 300 150 40 - 130 24 27 16 245 1.5 IP66 40% of 20 minutes 2 Fixed, 750mm, 2 core Please contact for other options
10 10 122000-2XXX2420 00 - LA12 300N, max. 130mm Stroke Length, 24V, 90° Back Fixture LA12 Contact us for feedback options 300 150 40 - 130 24 27 16 245 1.5 IP66 90° 40% of 20 minutes 2 Fixed, 750mm, 2 core Please contact for other options
11 11 121000-3XXX2420 00 - LA12 200N, max. 130mm Stroke Length, 24V, 0° Back Fixture LA12 Contact us for feedback options 200 100 40 - 130 24 28 40 245 1.0 IP66 60% of 20 minutes 3 Fixed, 750mm, 2 core Please contact for other options
12 12 122000-3XXX2420 00 - LA12 200N, max. 130mm Stroke Length, 24V, 90° Back Fixture LA12 Contact us for feedback options 200 100 40 - 130 24 28 40 245 1.0 IP66 90° 60% of 20 minutes 3 Fixed, 750mm, 2 core Please contact for other options

Product Description

Ideal electric actuator for applications with short linear movements. A practical, cost-effective alternative to small-scale hydraulic and pneumatic systems.

XXX = Strokelength in mm
Min stroke = 40mm
Max stroke = 130mm

Customized options possible when ordered in large numbers

Contact the supplier

LINAK

LINAK

LINAK is the leading expert in electric linear actuator systems

Google Map