LA12

LA12

Manufacturer LINAK
Description 00 - LA12 200N, max. 130mm Stroke Length, 12V, 0° Back Fixture
Part Number 121000-3XXX1220
Actuator Type LA12
Note Contact us for feedback options
Force (N) 200
Self Lock (N) 100
Stroke Length (mm) 40 - 130
Voltage (V) 12
Speed Full-Load (mm/s) 28
Speed No Load (mm/s) 40
Build-in (mm) (retracted) 245
Max Current @ full load (A) 2.2
IP Degree IP66
Back Fixture
Duty Cycle Full Load 60% of 20 minutes
Spindle Pitch 3
Cable(s) Fixed, 750mm, 2 core
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Max Current @ full load (A) IP Degree Back Fixture Duty Cycle Full Load Spindle Pitch Cable(s) Remark
1 121000-1XXX1220 00 - LA12 750N, max. 130mm Stroke Length, 12V, 0° Back Fixture LA12 Contact us for feedback options 750 375 40 - 130 12 14 5 245 4.6 IP66 10% of 20 minutes 1 Fixed, 750mm, 2 core Please contact for other options
2 122000-1XXX1220 00 - LA12 750N, max. 130mm Stroke Length, 12V, 90° Back Fixture LA12 Contact us for feedback options 750 375 40 - 130 12 14 5 245 4.6 IP66 90° 10% of 20 minutes 1 Fixed, 750mm, 2 core Please contact for other options
3 121000-2XXX1220 00 - LA12 300N, max. 130mm Stroke Length, 12V, 0° Back Fixture LA12 Contact us for feedback options 300 150 40 - 130 12 27 16 245 2.5 IP66 40% of 20 minutes 2 Fixed, 750mm, 2 core Please contact for other options
4 122000-2XXX1220 00 - LA12 300N, max. 130mm Stroke Length, 12V, 90° Back Fixture LA12 Contact us for feedback options 300 150 40 - 130 12 27 16 245 2.5 IP66 90° 40% of 20 minutes 2 Fixed, 750mm, 2 core Please contact for other options
5 121000-3XXX1220 00 - LA12 200N, max. 130mm Stroke Length, 12V, 0° Back Fixture LA12 Contact us for feedback options 200 100 40 - 130 12 28 40 245 2.2 IP66 60% of 20 minutes 3 Fixed, 750mm, 2 core Please contact for other options
6 122000-3XXX1220 00 - LA12 200N, max. 130mm Stroke Length, 12V, 90° Back Fixture LA12 Contact us for feedback options 200 100 40 - 130 12 28 40 245 2.2 IP66 90° 60% of 20 minutes 3 Fixed, 750mm, 2 core Please contact for other options
7 121000-1XXX2420 00 - LA12 750N, max. 130mm Stroke Length, 24V, 0° Back Fixture LA12 Contact us for feedback options 750 375 40 - 130 24 14 6 245 2.2 IP66 10% of 20 minutes 1 Fixed, 750mm, 2 core Please contact for other options
8 122000-1XXX2420 00 - LA12 750N, max. 130mm Stroke Length, 24V, 90° Back Fixture LA12 Contact us for feedback options 750 375 40 - 130 24 14 6 245 2.2 IP66 90° 10% of 20 minutes 1 Fixed, 750mm, 2 core Please contact for other options
9 121000-2XXX2420 00 - LA12 300N, max. 130mm Stroke Length, 24V, 0° Back Fixture LA12 Contact us for feedback options 300 150 40 - 130 24 27 16 245 1.5 IP66 40% of 20 minutes 2 Fixed, 750mm, 2 core Please contact for other options
10 122000-2XXX2420 00 - LA12 300N, max. 130mm Stroke Length, 24V, 90° Back Fixture LA12 Contact us for feedback options 300 150 40 - 130 24 27 16 245 1.5 IP66 90° 40% of 20 minutes 2 Fixed, 750mm, 2 core Please contact for other options
11 121000-3XXX2420 00 - LA12 200N, max. 130mm Stroke Length, 24V, 0° Back Fixture LA12 Contact us for feedback options 200 100 40 - 130 24 28 40 245 1.0 IP66 60% of 20 minutes 3 Fixed, 750mm, 2 core Please contact for other options
12 122000-3XXX2420 00 - LA12 200N, max. 130mm Stroke Length, 24V, 90° Back Fixture LA12 Contact us for feedback options 200 100 40 - 130 24 28 40 245 1.0 IP66 90° 60% of 20 minutes 3 Fixed, 750mm, 2 core Please contact for other options
Part Number
Description
Actuator Type
Note
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Max Current @ full load (A)
IP Degree
Back Fixture
Duty Cycle Full Load
Spindle Pitch
Cable(s)
Remark
Product Description

Ideal electric actuator for applications with short linear movements. A practical, cost-effective alternative to small-scale hydraulic and pneumatic systems.

XXX = Strokelength in mm
Min stroke = 40mm
Max stroke = 130mm

Customized options possible when ordered in large numbers

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux