DL6

Manufacturer LINAK
Description 00 - DL6 1,200N, 650mm Stroke length, without Bracket, with PIEZO™
Part Number DL6 Without bracket
Actuator Type DL6
Note Different options available too
Force (N) 800 or 1,200
Self Lock (N) 800 or 1,200
Stroke Length (mm) 650
Speed No Load (mm/s) 23
Build-in (mm) (retracted) 560
Integrated Controller IC Advanced
Feedback PIEZO™
Duty Cycle Full Load % 10
Spindle Pitch 20 or 12
Cable(s) Exchangeable, minifit, not included
Remark Please contact for other options
Product selection
Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Feedback Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 DL6 With Bracket 00 - DL6 1,200N, 650mm Stroke length, With Bracket DL6 Different options available too 800 or 1,200 800 or 1,200 650 23 560 IC Advanced 10 20 or 12 Exchangeable, minifit, not included Please contact for other options
2 DL6 Without bracket 00 - DL6 1,200N, 650mm Stroke length, without Bracket, with PIEZO™ DL6 Different options available too 800 or 1,200 800 or 1,200 650 23 560 IC Advanced PIEZO™ 10 20 or 12 Exchangeable, minifit, not included Please contact for other options
Part Number
Description
Actuator Type
Note
Force (N)
Self Lock (N)
Stroke Length (mm)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Integrated Controller
Feedback
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Product Description

3-part lifting column with a compact motor housing almost invisible in your desk design. Very sturdy and compatible with multiple desk designs. LINAK PIEZO anti-collision system optional.

Customized options possible when ordered in large numbers, please contact local LINAK office

Documentation
Contact the supplier
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux